Pump connection

Shows 16 product(s)

180B3202

Pump connection

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 45, 48.30 mm

180B3205

Pump connection

Pump connector, Operating pressure [barg] [Max]: 6, Length [mm]: 60

180B3206

Pump connection

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 115, 73.10 mm

180B3208

Pump connection

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 163, 89.00 mm

180B3209

Pump connection

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 38

180Z0059

Pump connection

Pump connector, Operating pressure [barg] [Max]: 10, Length [mm]: 60

180Z0061

Pump connection

Hose tail 3" with 3" victualic, low pressure., Operating pressure [barg] [Max]: 10, Length [mm]: 116, 89.00 mm

180Z0165

Pump connection

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 103, 60.30 mm

180Z0166

Pump connection

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 103, 60.30 mm

180Z0297

Pump connection

Hose tail 2" with 2" Vic., low pressure. , Operating pressure [barg] [Max]: 10, Length [mm]: 89, 60.30 mm

View: