Radiator Valves, RTR-G, High flow, DN 25, Angle, D

013G7027

High capacity valve for 1-pipe systems

Product details

Gross weight 0.619 Kg
Net weight 0.591 Kg
Volume 0.674 Liter
EAN 5702425126253

 

Application 1-pipe system
China RoHS compliance Out of scope
Connection size in Rp 1
Connection size out R 1
Connection types Internal thread
Description High capacity valve for 1-pipe systems
Design Angle
Differential pressure range [bar] [Max] 0.16 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv measuring range 0.59 - 2.41
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 2.41 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.59 m³/h
Kvs values [m³/h] 5.5 m³/h
Presetting no
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1a232a28-0fd8-4863-8b9f-acd8545a7bf8
SCIP dossier product name RTR-G Radiator valve
Tailpiece type Standard
Test pressure [bar] 25 bar
Type RTR-G
UK RoHS compliance Out of scope
Valve size DN 25
Valve type High flow
Working pressure [bar] [Max] 16 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality