Check Valve, NVD 812, Between Flange

065B7535

NVD 812 PN40 DN50

Product details

Gross weight 1.012 Kg
Net weight 0.991 Kg
Volume 0.493 Liter
EAN 5710104063645

 

Application District Heating
China RoHS compliance Out of scope
Connection types Between Flange
Description NVD 812 PN40 DN50
Diameter [mm] 50 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 40.1 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Butterfly valves
REACH Candidate List substances No
Type NVD 812
UK RoHS compliance Out of scope
Valve body material Stainless steel
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality