Accessories, DEVIrail™ accessories
98805013
This product has been discontinued.
Assembly kit for DEVIrail White
Assembly kit for DEVIrail White
Gross weight | 0.4 Kg |
Net weight | 0.396 Kg |
Volume | 0.405 Liter |
EAN | 5703464006223 |
Gross weight | 0.4 Kg |
Net weight | 0.396 Kg |
Volume | 0.405 Liter |
EAN | 5703464006223 |
China RoHS compliance | Out of scope |
Colour Paint | White |
Description | Assembly kit for DEVIrail White |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 270 mm |
Package height [mm] | 10 mm |
Package width [mm] | 150 mm |
Product description | Assemblykit for towelrail |
Product group | Accessories |
Type | DEVIrail™ accessories |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
China RoHS compliance | Out of scope |
Colour Paint | White |
Description | Assembly kit for DEVIrail White |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 270 mm |
Package height [mm] | 10 mm |
Package width [mm] | 150 mm |
Product description | Assemblykit for towelrail |
Product group | Accessories |
Type | DEVIrail™ accessories |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |