Spare part, SFV 25, Flange and gasket set
148F3021
Product Type: Spare part, Used for product: SFV 25, Type designation: Flange and gasket set
Product Type: Spare part, Used for product: SFV 25, Type designation: Flange and gasket set
Gross weight | 2.775 Kg |
Net weight | 2.714 Kg |
Volume | 1.625 Liter |
EAN | 5702428203838 |
Gross weight | 2.775 Kg |
Net weight | 2.714 Kg |
Volume | 1.625 Liter |
EAN | 5702428203838 |
Approval | EAC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product Name Description | Flange/Gasket |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Flange and gasket set |
UK RoHS compliance | Out of scope |
Used for product | SFV 25 |
Approval | EAC |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Safety valve spare parts |
Product Name Description | Flange/Gasket |
Quantity per packing format | 3 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Flange and gasket set |
UK RoHS compliance | Out of scope |
Used for product | SFV 25 |