BOCK, FKX20/145 N, Vehicle compressor
097C5488
Refrigerants: R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14323
Refrigerants: R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 14323
Gross weight | 23 Kilogram |
Net weight | 14.6 Kilogram |
Volume | 135.828 Liter |
EAN | 5715162849385 |
Gross weight | 23 Kilogram |
Net weight | 14.6 Kilogram |
Volume | 135.828 Liter |
EAN | 5715162849385 |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Description | Compressor FKX20/145 N SERVICE |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 14323 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX20/145 N |
Oil sump heater | 24V DC |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R407C |
SCIP dossier no. | 19cd046e-577a-45f8-a3fb-d2b4d7f27582 |
SCIP dossier product name | FK(X)20/…. - series |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX20 |
Type designation | FKX20/145 N |
Approval standard | No |
Brand | BOCK |
Clutch type | No |
Colour | Not painted |
Compressor power supply [V] | w/o motor |
Cylinder | 2 |
Description | Compressor FKX20/145 N SERVICE |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | FK Vehicle Compressors |
Flywheel | No |
Frequency [Hz] | w/o motor |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 14323 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | FKX20/145 N |
Oil sump heater | 24V DC |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product Name Description | Reciprocating compressor FK |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R407C |
SCIP dossier no. | 19cd046e-577a-45f8-a3fb-d2b4d7f27582 |
SCIP dossier product name | FK(X)20/…. - series |
Suction connection size [in] | 5/8 in |
Suction connection size [mm] | 16 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Vehicle compressor |
Thermal protection thermostat | No |
Type | FKX20 |
Type designation | FKX20/145 N |