Spare part, ICF 20, Adaptor
027L1391
Product Type: Spare part, Used for product: ICF 20, Type designation: Adaptor
Product Type: Spare part, Used for product: ICF 20, Type designation: Adaptor
Gross weight | 0.017 Kg |
Net weight | 0.015 Kg |
Volume | 0.07 Liter |
EAN | 5702428303699 |
Gross weight | 0.017 Kg |
Net weight | 0.015 Kg |
Volume | 0.07 Liter |
EAN | 5702428303699 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF accessories |
Product Name Description | Adapter |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Adaptor |
UK RoHS compliance | Out of scope |
Used for product | ICF 20 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICF accessories |
Product Name Description | Adapter |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Adaptor |
UK RoHS compliance | Out of scope |
Used for product | ICF 20 |