Dual IGBT Module 1700v 160A C3,H7

134B6699

All 3 modules must be replaced due to foil design!!

Product details

Gross weight 1.016 kg
Net weight 0.608 kg
Volume 11.513 dm3

SPARE PARTS FC 100 SERIES

Frame Size C3
H7
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 300 SERIES

Frame Size C3
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 101 SERIES

Frame Size C3
H7
Mains Voltage (7) 525 - 690 VAC *

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Frame Size C3
H7
Mains Voltage (7) 525 - 690 VAC *

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality