Dual IGBT Module 1400V 150A C3

134B6618

All 3 modules must be replaced due to foil design!!

Product details

Gross weight 0.994 kg
Net weight 0.608 kg
Volume 0.114 hl

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Frame Size C3
H7

SPARE PARTS FC 200 SERIES

Frame Size C3
Mains Voltage (6) 525 - 600 VAC

SPARE PARTS FC 300 SERIES

Frame Size C3
Mains Voltage (6) 525 - 600 VAC

SPARE PARTS FC 103 SERIES

Frame Size C3
H7
Mains Voltage (6) 525 - 600 VAC

SPAREPARTS for FC-321

Frame Size B3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality