MCD60667CT7S3X00CV1

136Z4347

MCD60667CT7S3X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
667 A, Three phase 380-690 V AC
Frame size 3, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60667CT7S3X00CV1

Product details

Gross weight 47 kg
Net weight 47 kg
Volume 204.92 l
EAN 5714853233434

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0667 667 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S3 Frame size 3
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60667CT7S3X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60667CT7S3X00CV1
Calculated Gross Weight [kg] 57
Calculated Net Weight [kg] 47
ECCN EU EAR99
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality