MCD50525BT5G4X00CV2

134N9361

This product has been discontinued.

MCD50525BT5G4X00CV2
VLT® Soft Starter MCD 500
200-525 VAC, 525A, IP00,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50525BT5G4X00CV2

Product details

Gross weight 49.5 kg
Net weight 49.5 kg
Volume 197.6 l
EAN 5710107953660

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0525 525A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50525BT5G4X00CV2
Product Catalog GLBL Global (Standard)
Modelcode01 MCD50525BT5G4X00CV2
Calculated Gross Weight [kg] 61
Calculated Net Weight [kg] 49.5
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality