MCD50331BT7G3X00CV1

134N9350

MCD50331BT7G3X00CV1
VLT® Soft Starter MCD 500
380-690 VAC, 331A, IP00,
Control Voltage: 24 VAC/VDC

Model code: MCD50331BT7G3X00CV1

Product details

Gross weight 30.2 kg
Net weight 30.2 kg
Volume 66.6 l
EAN 5710107953554

Sales restriction control

Matr grp for sales restriction 0001 No grouping

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0331 331A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 380-690 VAC
Enclosure G3 Frame size 3
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD50331BT7G3X00CV1
Product Catalog GLBL Global (Standard)
Modelcode01 MCD50331BT7G3X00CV1
Calculated Gross Weight [kg] 32
Calculated Net Weight [kg] 30.2
Material Gross Weight 30.2
Material Net Weight 30.2
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality