MCD50037BT5G1X20CV2

175G5526

MCD5-0037B-T5-G1X-20-CV2

MCD50037BT5G1X20CV2
VLT® Soft Starter MCD 500
200-525 VAC, 37A, IP20,
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50037BT5G1X20CV2

Product details

Gross weight 4.2 kg
Net weight 4.2 kg
Volume 21.87 l
EAN 5710107054756

VLT® SOFT STARTER MCD500 SERIES

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0037 37A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G1 Frame size 1
Reserved X Reserved
IP Rating 20 IP20
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50037BT5G1X20CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50037BT5G1X20CV2
Calculated Gross Weight [kg] 5
Calculated Net Weight [kg] 4.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality