MCD201030T6CV3

175G5191

MCD201030T6CV3
VLT® Compact Starter MCD 201
30 kW 60A:4-6: 354
Three phase, 200-575 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201030T6CV3

Product details

Gross weight 2.1 kg
Net weight 2.1 kg
Volume 12.96 l
EAN 5702427098312

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 030 30 kW 60A:4-6: 354
Phase T Three phase
Mains Voltage 6 200-575 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size A (A) A-Frame
Typecode Part 1 MCD201030T6CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD201030T6CV3
Calculated Gross Weight [kg] 2.7
Calculated Net Weight [kg] 2.2
Plant from Orderline E601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality