ISD510ST02C9D6E54FRXPLSXXTF084SXN29XSXSX

132X6154

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
2.9 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
POWERLINK, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2900 rpm,
Without Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510ST02C9D6E54FRXPLSXXTF084SXN29XSXSX

Model code: ISD510ST02C9D6E54FRXPLSXXTF084SXN29XSXSX

Product details

Gross weight 6.55 kg
Net weight 6.25 kg
Volume 0 l
EAN 5715253211619

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 02C9 2.9 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N29 Rated speed 2900 rpm
Mechanical Brake X Without Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST02C9D6E54FRXPLSXX
Typecode Part 2 TF084SXN29XSXSX
Modelcode01 ISD510ST02C9D6E54FRXPLSXX
Modelcode02 TF084SXN29XSXSX
Calculated Net Weight [kg] 6.25
Calculated Gross Weight [kg] 6.55
Product Catalog NO_VIEW NO VIEW
Plant from Orderline G103
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality