ISD510AT06C0D6E67FS1PLSXXTF108SXN30XSSSX

132X6789

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
6.0 Nm, 600 V DC Link Voltage,
IP67,
ST Feedback 17-bit,
POWERLINK, Standard,
Safe Torque Off, 108 mm,
Standard, Rated speed 3000 rpm,
Without Brake, Standard Smooth Shaft,
With Sealing, Standard
Other options according to:
ISD510AT06C0D6E67FS1PLSXXTF108SXN30XSSSX

Model code: ISD510AT06C0D6E67FS1PLSXXTF108SXN30XSSSX

Product details

Gross weight 10.3 kg
Net weight 10 kg
Volume 0 l
EAN 5715253218175

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 06C0 6.0 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FS1 ST Feedback 17-bit
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F108 108 mm
Flange Type SX Standard
Motor Speed N30 Rated speed 3000 rpm
Mechanical Brake X Without Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT06C0D6E67FS1PLSXX
Typecode Part 2 TF108SXN30XSSSX
Modelcode01 ISD510AT06C0D6E67FS1PLSXX
Modelcode02 TF108SXN30XSSSX
Calculated Net Weight [kg] 10
Calculated Gross Weight [kg] 10.3
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality