ISD510AT01C5D6E54FM1ECSXXTF076SXN46XSXSX

134X1481

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP54,
MT Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
Without Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510AT01C5D6E54FM1ECSXXTF076SXN46XSXSX

Model code: ISD510AT01C5D6E54FM1ECSXXTF076SXN46XSXSX

Product details

Gross weight 5.05 kg
Net weight 4.75 kg
Volume 0 l
EAN 5710108075897

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FM1 MT Feedback 17-bit
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type SX Standard
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake X Without Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT01C5D6E54FM1ECSXX
Typecode Part 2 TF076SXN46XSXSX
Modelcode01 ISD510AT01C5D6E54FM1ECSXX
Modelcode02 TF076SXN46XSXSX
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality