7DP-016850-000036376

132H4688

NXP01685-G0T0IWV-A8A30000C2+DCD1+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: No board
D Slot: No board
E Slot: C2,RS485 (Modbus/N2)
Manual: English
Frame 05 liquid cooled
B Slot: A3,1RO(NO/NC),1RO(NC), therm

Other options according to Model code

Model code: NXP01685-G0T0IWV-A8A30000C2+DCD1+ADFIF101

Product details

Gross weight 41 kg
Net weight 40 kg
Volume 0 l
EAN 5714853337057

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0168 168 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 A8,OPTA1 w.galv.isol 2AI&1AO
Option Slot B A3 A3,1RO(NO/NC),1RO(NC), therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E C2 C2,RS485 (Modbus/N2)
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +DCD1 DC/DC converter; Uout,max<50%
Application +ADFIF101 Appl sw ADFIF101 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH05 Frame 05 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-016850
Typecode Part 2 -000036376
Salestext CH0501685-0T
Modelcode01 NXP01685-G0T0IWV-
Modelcode02 A8A30000C2
Modelcode03 +DCD1
Modelcode04 +ADFIF101
Calculated Net Weight [kg] 40
Calculated Gross Weight [kg] 41
Motor Power Low Overload [kW] 90
Motor Power High Overload [kW] 75
Dimensions WxHxD [mm] 246X553X264
Continuous Current (NO) [A] 153
Continuous Current (HO) [A] 112
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-016850
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality