VACON® NXP DC/DC Converter

Shows 286 product(s)

132H0084

7DI-004552-000012987

NXI00455-A2T0CSV-A1A20000E6+DCD3+ADFIF101

NXI00455-A2T0CSV-A1A20000E6+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 45 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E6,CANopen
Manual: English
Frame 06
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00455-A2T0CSV-A1A20000E6+DCD3+ADFIF101

132H0086

7DI-008752-000012971

NXI00875-A2T0CSV-A1A20000E6+DCD3+ADFIF101

NXI00875-A2T0CSV-A1A20000E6+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 87 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E6,CANopen
Manual: English
Frame 07
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00875-A2T0CSV-A1A20000E6+DCD3+ADFIF101

132H0695

7DI-012560-000026411

NXI01256-G0T0ISG-A1A20000C3+DCD3+ADFIF101

NXI01256-G0T0ISG-A1A20000C3+DCD3+ADFIF101
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 125 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: C3,PROFIBUS DP
Manual: English
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI01256-G0T0ISG-A1A20000C3+DCD3+ADFIF101

132H2356

7DI-003152-000011677

NXI00315-A2T0CSV-A1A2000000+DCD1+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 31 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 06
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00315-A2T0CSV-A1A2000000+DCD1+ADFIF101

132H4384

7DI-001252-000032801

NXI00125-A2T0CSV-A1A2000000+FL24+DCD1+ADFIF101+DLPL
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 12 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: Polish
Frame 04
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00125-A2T0CSV-A1A2000000+FL24+DCD1+ADFIF101+DLPL

132H5104

7DI-032560-000037060

NXI03256-A0T0ISG-A1A2BHD2E9+DCD3+ADFIF101
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: BH,3 temp meas channels
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E9,2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI03256-A0T0ISG-A1A2BHD2E9+DCD3+ADFIF101

132H5342

7DP-000352-000037805

NXP00035-A2H1SSV-A8AFBHBHEC+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: A8,OPTA1 w.galv.isol 2AI&1AO
C Slot: BH,3 temp meas channels
D Slot: BH,3 temp meas channels
E Slot: EC,EtherCAT
Manual: English
Frame 04
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00035-A2H1SSV-A8AFBHBHEC+DCD3+ADFIF101

132H6376

7DI-030050-000039984

NXI03005-A0T0ISG-A1A2B500E9+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B5,3RO(NO)
D Slot: No board
E Slot: E9,2-port ethernet
Manual: English
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI03005-A0T0ISG-A1A2B500E9+DCD3+ADFIF101

132H6954

7DP-001252-000040999

NXP00125-A2H1SSS-A1A200D2E9+DCD3
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 12 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E9,2-port ethernet
Manual: English
Frame 04
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP00125-A2H1SSS-A1A200D2E9+DCD3

132H7321

7DI-052050-000041563

NXI05205-A0T0ISG-A1A2BHB5E9+DCD3+ADFIF101+GAMA+LPC2
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 520 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: BH,3 temp meas channels
D Slot: B5,3RO(NO)
E Slot: E9,2-port ethernet
Manual: English
Frame 10 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI05205-A0T0ISG-A1A2BHB5E9+DCD3+ADFIF101+GAMA+LPC2

View: