FC-103P2K2T4P55H2XGXXSXSXXXXAXB0CXXXXDX

134H4356

Frequency converter
FC-103P2K2T4P55H2XGXXSXSXXXXAXB0CXXXXDX

VLT® Refrigeration Drive FC-103
2.2 KW / 3.0 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-109 I/O, RTC Back-up
No C1 option, No D option
Frame: A5
Other options according to Model code

Model code: FC-103P2K2T4P55H2XGXXSXSXXXXAXB0CXXXXDX
Re-configure

Product details

Gross weight 14.3 Kilogram
Net weight 14 Kilogram
EAN 5710107694709

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P2K2 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A S Smooth imperial cable entr
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option B0 MCB-109 I/O, RTC Back-up
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P2K2T4P55H2XGX
Typecode Part 2 XSXSXXXXAXB0CXXXXDX
Power 110% (NO) [KW] 2.2 2.2
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 3.88 3.88
Power Loss NO [W] 88 88
Power Loss NO [W] 88 88
Continuous Current (NO) [A] 5.6 5.6
Intermittent Current (NO) [A] 6.16 6.16
Continuous Current (NO) [A] 4.8 4.8
Intermittent Current (NO) [A] 5.28 5.28
Calculated Gross Weight [kg] 13.6
Calculated Package Weight 0.3
Calculated Net Weight [kg] 13.3
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P2K2T4P55H2XGX
Modelcode02 XSXSXXXXAXB0CXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality