FC-102P11KT4E21H2XGX7XXSXXXXAJBXCXXXXDX

131H0120

Frequency Converter
FC-102P11KT4E21H2XGX7XXSXXXXAJBXCXXXXDX

VLT® HVAC Drive FC-102
(P11K) 11 KW / 15 HP
Three phase 380 - 480 VAC IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB Fuse
Latest release std. SW.
Frame: B1
BACnet MCA 109 No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102P11KT4E21H2XGX7XXSXXXXAJBXCXXXXDX
Re-configure

Product details

Gross weight 23.92 Kilogram
Net weight 20.3 Kilogram
EAN 5702427502185

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AJ BACnet MCA 109
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P11KT4E21H2XGX
Typecode Part 2 7XXSXXXXAJBXCXXXXDX
Power 110% (NO) [KW] 11 11
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 278 278
Power Loss NO [W] 278 278
Continuous Current (NO) [A] 24 24
Intermittent Current (NO) [A] 26.4 26.4
Continuous Current (NO) [A] 21 21
Intermittent Current (NO) [A] 23.1 23.1
Calculated Gross Weight [kg] 23.92
Calculated Net Weight [kg] 20.3
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P11KT4E21H2XGX
Modelcode02 7XXSXXXXAJBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality