FC-302PK37T5Z55H1XGXXXXSXXXXA0BXCXXXXDX

131X6643

Frequency converter
FC-302PK37T5Z55H1XGXXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-302
(PK37) 0.37 KW / 0.50 HP, Three phase
380 - 500 VAC, IP55 / Type 12 A4 Frame
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A4
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-302PK37T5Z55H1XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 9.1 kg
Net weight 8 kg
Volume 52.36 l
EAN 5710107257379

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Typecode Part 1 FC-302PK37T5Z55H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.37
Height [mm] 390,0
Width w/ no C options [mm] 200,0
Depth [mm] 175,0
Depth with Option A/B [mm] 175,0
kVA 0.9
Power Loss HO [W] 35
Power Loss HO [W] 35
Continuous Current (HO) [A] 1.3
Intermittent Current (HO) [A] 2.08
Continuous Current (HO) [A] 1.2
Intermittent Current (HO) [A] 1.92
Calculated Gross Weight [kg] 8.73
Calculated Net Weight [kg] 7.99
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302PK37T5Z55H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality