FC-301P3K7T2E20H2BGXXXXSXXXXAXBXCXXXXDX

131B1194

Frequency converter
FC-301P3K7T2E20H2BGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
(P3K7) 3.7 KW / 5.0 HP,
Three phase, 200 - 240 VAC,(E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-301P3K7T2E20H2BGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 6.916 Kilogram
Net weight 5.91 Kilogram
EAN 5702427231344

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating P3K7 (P3K7) 3.7 KW / 5.0 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-301P3K7T2E20H2BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 3.7 3.7
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 6.02 6.02
Power Loss HO [W] 185 185
Continuous Current (HO) [A] 16.7 16.7
Intermittent Current (HO) [A] 26.7 26.7
Calculated Gross Weight [kg] 6.916
Calculated Package Weight 1.006
Calculated Net Weight [kg] 5.91
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301P3K7T2E20H2BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality