FC-202P75KT4E55H1XGXXXXSXXXXAXBKCXXXXDX

131F5882

Frequency converter
FC-202P75KT4E55H1XGXXXXSXXXXAXBKCXXXXDX
VLT® AQUA Drive FC-202
(P75K) 75 KW / 100 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No C1 option, No D option
No A Option, MCB-101 General purp. I/O

Other options according to Model code

Model code: FC-202P75KT4E55H1XGXXXXSXXXXAXBKCXXXXDX

Product details

Gross weight 62.8 kg
Net weight 60.2 kg
Volume 228.095 l
EAN 5710107141036

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-202P75KT4E55H1XGX
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 55
Power 110% (NO) [KW] 75
Height [mm] 770,0
Width w/ no C options [mm] 370,0
Depth [mm] 335,0
Depth with Option A/B [mm] 335,0
kVA 102
Power Loss NO [W] 1384
Power Loss NO [W] 1384
Power Loss HO [W] 1022
Power Loss HO [W] 1022
Continuous Current (NO) [A] 147
Intermittent Current (NO) [A] 162
Continuous Current (NO) [A] 130
Intermittent Current (NO) [A] 143
Continuous Current (HO) [A] 106
Intermittent Current (HO) [A] 159
Continuous Current (HO) [A] 105
Intermittent Current (HO) [A] 158
Calculated Gross Weight [kg] 61.3
Calculated Net Weight [kg] 61
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P75KT4E55H1XGX
Modelcode02 XXXSXXXXAXBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality