FC-202P11KT4E55H1XGXXXXSXXXXAXBYCXXXXDX

131H2331

Please click on Re-configure to confirm configuration and order the product.

Frequency converter
FC-202P11KT4E55H1XGXXXXSXXXXAXBYCXXXXDX

VLT® AQUA Drive FC-202
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option, MCO-101 Ext. Cascade Ctrl
No C1 option, No D option

Other options according to Model code

型号代码: FC-202P11KT4E55H1XGXXXXSXXXXAXBYCXXXXDX
重新配置

产品详情

Gross weight 24.35 Kilogram
Net weight 20.73 Kilogram
Volume 105.71 Liter
EAN 5702427525955

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BY MCO-101 Ext. Cascade Ctrl
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P11KT4E55H1XGX
Typecode Part 2 XXXSXXXXAXBYCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 60529
Power 160% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 11 11
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 392 392
Power Loss NO [W] 392 392
Power Loss HO [W] 291 291
Power Loss HO [W] 291 291
Continuous Current (NO) [A] 24 24
Intermittent Current (NO) [A] 26.4 26.4
Continuous Current (NO) [A] 21 21
Intermittent Current (NO) [A] 23.1 23.1
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 24.35
Calculated Package Weight 3.62
Calculated Net Weight [kg] 20.73
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P11KT4E55H1XGX
Modelcode02 XXXSXXXXAXBYCXXXXDX
Recommended Plant ERR01 ERR01
Division 87 87
Product Group D48 D48

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality