131N0635
Frequency converter
FC-202P11KT4E20H2TGXXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P11K) 11 KW / 15 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B3
No A Option, No B Option
No C1 option, No D option
Other options according to Model code
Danfoss VLT® AQUA Drive is dedicated to water and wastewaterapplications. With a wide range of powerful standard and optionalfeatures, the VLT® AQUA Drive provides the lowest overall cost ofownership for water and wastewater applications.