Shows 9,936 product(s)

132H0103

70-AB3L02055W08B220BM2H-00130369

Frequency converter
VACON0100-3L-0205-5-FLOW+SRBT+FL04+DPAP+DLPL
VACON 100 FLOW
380-500 Vac, 205 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Polish
Frame 08
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0205-5-FLOW+SRBT+FL04+DPAP+DLPL

132H0107

70-AB3L01705W08B520BM2H-00127295

Frequency converter
VACON0100-3L-0170-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE
VACON 100 FLOW
380-500 Vac, 170 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: EA,Advanced 2-port ethernet
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: German
Frame 08
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0170-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE

132H0108

70-AB3L02615W09B520BM2H-00126120

Frequency converter
VACON0100-3L-0261-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE
VACON 100 FLOW
380-500 Vac, 261 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: EA,Advanced 2-port ethernet
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: German
Frame 09
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0261-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE

132H0110

70-AB3L00085W04B520BM2H-00131256

Frequency converter
VACON0100-3L-0008-5-FLOW+IP54+FL02+QDSS+DPAP+DLNO+FBIE
VACON 100 FLOW
380-500 Vac, 8 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Norwegian
Frame 04
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0008-5-FLOW+IP54+FL02+QDSS+DPAP+DLNO+FBIE

132H0136

70-AB3L00875W07B220BM2H-00130778

Frequency converter
VACON0100-3L-0087-5-FLOW+SBF4+SEBJ+DPAP+DLFR
VACON 100 FLOW
380-500 Vac, 87 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: French
Frame 07
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0087-5-FLOW+SBF4+SEBJ+DPAP+DLFR

132H0138

70-AB3L00875W07B520BM2H-00131267

Frequency converter
VACON0100-3L-0087-5-FLOW+SBF4+SRBT+IP54+FL04+DPAP+DLCZ
VACON 100 FLOW
380-500 Vac, 87 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Czech
Frame 07
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0087-5-FLOW+SBF4+SRBT+IP54+FL04+DPAP+DLCZ

132H0140

70-AB3L00125W04B220BM2H-00124713

Frequency converter
VACON0100-3L-0012-5-FLOW+SDE9+SEBJ+FL03+DPAP+DLNL
VACON 100 FLOW
380-500 Vac, 12 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: E9,2-port ethernet
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Dutch
Frame 04
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0012-5-FLOW+SDE9+SEBJ+FL03+DPAP+DLNL

132H0166

70-AB3L00465W06B520BM2H-00131273

Frequency converter
VACON0100-3L-0046-5-FLOW+SBF4+IP54+FL02
VACON 100 FLOW
380-500 Vac, 46 Amp, IP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 06
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0046-5-FLOW+SBF4+IP54+FL02

132H0169

70-AB3L00125W04B220BM2H-00131275

Frequency converter
VACON0100-3L-0012-5-FLOW+SEB5+FL04+DPAP+DLPL
VACON 100 FLOW
380-500 Vac, 12 Amp, IP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Polish
Frame 04
E Slot: B5,3RO(NO)

Other options according to Model code

Model code: VACON0100-3L-0012-5-FLOW+SEB5+FL04+DPAP+DLPL

132H0175

70-AB3L05905W10B040BM2H-00127861

Frequency converter
VACON0100-3L-0590-5-FLOW-R02+SDE7+IP00
VACON 100 FLOW
380-500 Vac, 590 Amp, IP00
Graphical Keypad MK01
EMC C4 System Component
B Slot: F3,3 Relay board
C Slot: No board
D Slot: E7,DeviceNet
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0590-5-FLOW-R02+SDE7+IP00

View: