135X0014
VLT® DriveMotor FCM
2.2 kW /3.0 HP
Three phase 380-480 VAC
Standard IP55/UL type 12
Integrated RFI filter C1
No options
Efficiency class IE2
Normal Overload
2,2kW / 3,0 HP shaft pow
1500 rpm nominal speed
Foot and Flange Mounting
215 mm
Danfoss VLT® DriveMotor is an integrated solution that is delivered with either a permanent magnet or induction motor mounted to a drive that is preconfigured for the motor. The Drive motor is easy to install and provides efficient control of motors in the 0.55 - 7.5kW range with a wide range of standard integrated pump and fan features.