Accessories iC7FC

Shows 133 product(s)

132H4239

OF7S1-S-AN-25-02A4-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-02A4-070-TX-E00
Air-cooled, passive, 200-500 V AC
2.4 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 02
Other options according to model code

Model code: OF7S1-S-AN-25-02A4-070-TX-E00

132H5061

OF7S1-S-AN-25-04A0-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-04A0-070-TX-E00
Air-cooled, passive, 200-500 V AC
4.0 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 02
Other options according to model code

Model code: OF7S1-S-AN-25-04A0-070-TX-E00

132H5062

OF7S1-S-AN-25-07A2-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-07A2-070-TX-E00
Air-cooled, passive, 200-500 V AC
7.2 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 02
Other options according to model code

Model code: OF7S1-S-AN-25-07A2-070-TX-E00

132H5063

OF7S1-S-AN-25-12A5-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-12A5-070-TX-E00
Air-cooled, passive, 200-500 V AC
12.5 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 02
Other options according to model code

Model code: OF7S1-S-AN-25-12A5-070-TX-E00

132H5064

OF7S1-S-AN-25-16A0-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-16A0-070-TX-E00
Air-cooled, passive, 200-500 V AC
16 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 03
Other options according to model code

Model code: OF7S1-S-AN-25-16A0-070-TX-E00

132H5065

OF7S1-S-AN-25-31A0-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-31A0-070-TX-E00
Air-cooled, passive, 200-500 V AC
31 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 04
Other options according to model code

Model code: OF7S1-S-AN-25-31A0-070-TX-E00

132H5066

OF7S1-S-AN-25-43A0-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-43A0-070-TX-E00
Air-cooled, passive, 200-500 V AC
43 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 05
Other options according to model code

Model code: OF7S1-S-AN-25-43A0-070-TX-E00

132H5067

OF7S1-S-AN-25-73A0-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-73A0-070-TX-E00
Air-cooled, passive, 200-500 V AC
73 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 06
Other options according to model code

Model code: OF7S1-S-AN-25-73A0-070-TX-E00

132H5068

OF7S1-S-AN-25-106A-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-106A-070-TX-E00
Air-cooled, passive, 200-500 V AC
106 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 07
Other options according to model code

Model code: OF7S1-S-AN-25-106A-070-TX-E00

132H5069

OF7S1-S-AN-25-170A-070-TX-E00

Sine-wave Filter for FC OF7S1 for Frequency Converters
OF7S1-S-AN-25-170A-070-TX-E00
Air-cooled, passive, 200-500 V AC
170 A, 70 Hz
Thermal Switch: None
IP00/Open Type
Sine-Wave Filter IP00 size 08
Other options according to model code

Model code: OF7S1-S-AN-25-170A-070-TX-E00

View: