Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
You have arrived at the Danfoss Global Product Catalog.
If you are looking for Danfoss USA Product Store and catalog - which enables you to purchase our products - then please select the USA Product Store button.
USA Product Store Continue to Global Catalog
Do not show this message again
Shows 153 product(s)
CHK0062N6A0 Choke 62A 690V
CHK0062N6A0
CHK0087N6A0 Choke 87A 690V
CHK0087N6A0
OPT-A1-V:6DI,DO,2AI,1AO,+10Vr,+24V
OPT-A1-V
2RO(NO/NC)
OPT-A2
OPT-A2-V:2RO(NO/NC)
OPT-A2-V
OPT-A3-V:1RO(NO/NC),1RO(NC), therm
OPT-A3-V
OPT-A4-V:3DI (Enc.RS422), +5V/+15V
OPT-A4-V
OPT-A5-V:3DI(Enc.10-24V),15/24Vout
OPT-A5-V
Double encoder (Wide Range), 6D1, 2xDO
OPT-A7
OPT-A7-V:Double HTLwiderng,6DI,2DO
OPT-A7-V
View: