Product details

Gross weight 500 g
Net weight 500 g
Volume 0 l

ACCESSORIES FC 101 SERIES

/Frame Size H12
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
Series (111) HVAC Basic - Cascade

ACCESSORIES FC 360 SERIES

Frame Size J7
IP Rating IP21
Series (360) 360

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality