IP21/Type 1 Conversion Kit, J6

132B0376

IP21/Type 1 Conversion Kit, J6

Product details

Gross weight 500 g
Net weight 500 g
Volume 0 l

ACCESSORIES FC 101 SERIES

/Frame Size H11
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade

ACCESSORIES FC 360 SERIES

Frame Size J6
IP Rating IP21
Series (360) 360

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality