Decoupling Plate mounting kit, J7

132B0285

Decoupling Plate mounting kit, J7

Product details

Gross weight 960 g
Net weight 555 g
Volume 0 l

SPARE PARTS FC 360 SERIES

Frame Size J7
Series (360) 360

ACCESSORIES FC 101 SERIES

/Frame Size H12
Power Rating (P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
Series (111) HVAC Basic - Cascade

ACCESSORIES FC 360 SERIES

Series (360) 360

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality