Decoupling Plate mounting kit, J6

132B0284

Decoupling Plate mounting kit, J6

Product details

Gross weight 925 g
Net weight 520 g
Volume 0 l

SPARE PARTS FC 360 SERIES

Series (360) 360

ACCESSORIES FC 101 SERIES

/Frame Size H11
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade

ACCESSORIES FC 360 SERIES

Series (360) 360

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality