OGDSK231K131I12L06RXTB1P2S9010H1B220XXXX

132N5007

OGDSK231K131I12L06RXTB1P2S9010H1B220XXXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
31.13, 1 1/4 Inches, Stainless steel,
Without CSA/UL, Horiz., conn. up or down, 220V DC brake (480V AC),
Terminal Box

Model code: OGDSK231K131I12L06RXTB1P2S9010H1B220XXXX

Product details

Gross weight 27 kg
Net weight 26 kg
Volume 0 l
EAN 5715253090016

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 31K13 31.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size I1 1 1/4 Inches
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B220 220V DC brake (480V AC)
CSA / UL X Without CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK231K131I12L06RXTB1P2
Typecode Part 2 S9010H1B220XXXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK231K131I12L06RXTB1P2
Modelcode02 S9010H1B220XXXX
Calculated Gross Weight [kg] 27
Calculated Net Weight [kg] 26
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality