OGDSK214K131I32L06RXTB1P2S9010H1B2201XXX
OGDSK214K131I32L06RXTB1P2S9010H1B2201XXX

132N5070

OGDSK214K131I32L06RXTB1P2S9010H1B2201XXX
VLT® OneGearDrive
Standard, max 2.3 KW (V210),
14.13, 1 1/2 Inches, Stainless steel,
With CSA/UL, Horiz., conn. up or down, 220V DC brake (480V AC),
Terminal Box

Model code: OGDSK214K131I32L06RXTB1P2S9010H1B2201XXX

Product details

Gross weight 27 kg
Net weight 26 kg
Volume 0.546 hl
EAN 5715253090757

Sales restriction control

Matr grp for sales restriction 0001 No grouping

VLT® ONEGEARDRIVE SERIES

Product View (Switch) GLBL Global (Standard)
Product Group OGD VLT® OneGearDrive®
Product Variant S Standard
Gear Type K Bevel Gear
Size 2 V210
Gear Ratio 14K13 14.13
Output Shaft Design 1 Hollow shaft
Output Shaft Size I3 1 1/2 Inches
Output Shaft Material 2 Stainless steel
Motor Size L06 max 2.3 KW (V210)
Reserved RX RX Reserved X
Motor Connection TB Terminal Box
Connector Position 1 Top
Installation Position P2 Horiz., conn. up or down
Surface Coating S Standard
RAL Color Code 9010 Standard white
Lubricants H1 Food grade oil
Brake B220 220V DC brake (480V AC)
CSA / UL 1 With CSA/UL
Reserved A X Reserved A
Reserved B X Reserved B
Reserved C X Reserved C
Typecode Part 1 OGDSK214K131I32L06RXTB1P2
Typecode Part 2 S9010H1B2201XXX
Product Catalog NO_VIEW NO VIEW
Modelcode01 OGDSK214K131I32L06RXTB1P2
Modelcode02 S9010H1B2201XXX
Calculated Gross Weight 27
Calculated Net Weight [kg] 26
Material Gross Weight 27
Material Net Weight 26
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality