iC7 dU/dt Filter series

Shows 28 product(s)

137L0739

OF7U1-M-AF-37-590A-TA-E00-F4-000120688

dU/dt Filter OF7U1 for System Modules
OF7U1-M-AF-37-590A-TA-E00-F4
Air-cooled, forced
380-690 V AC, 590 A
T_switch and AuxBus protection
IP00/Open Type
dU/dt filter for air.c. IM10
Other options according to model code

Model code: OF7U1-M-AF-37-590A-TA-E00-F4

137L0800

OF7U1-M-AF-05-880A-TA-E00-F4-000119685

dU/dt Filter OF7U1 for System Modules
OF7U1-M-AF-05-880A-TA-E00-F4
Air-cooled, forced
380-500 V AC, 880 A
T_switch and AuxBus protection
IP00/Open Type
dU/dt filter for air.c. IM11
Other options according to model code

Model code: OF7U1-M-AF-05-880A-TA-E00-F4

137L2535

OF7U1-M-LC-07-820A-A1-E00-F4-000083377

dU/dt Filter OF7U1 for System Modules
OF7U1-M-LC-07-820A-A1-E00-F4
Liquid-cooled
525-690 V AC, 820 A
AuxBus thermal protection
IP00/Open Type
dU/dt filter for Liq. IM12L
Other options according to model code

Model code: OF7U1-M-LC-07-820A-A1-E00-F4+ANN1+AONH

137L3634

OF7U1-M-AF-05-880A-TA-E00-F4-000119687

dU/dt Filter OF7U1 for System Modules
OF7U1-M-AF-05-880A-TA-E00-F4
Air-cooled, forced
380-500 V AC, 880 A
T_switch and AuxBus protection
IP00/Open Type
dU/dt filter for air.c. IM11
Other options according to model code

Model code: OF7U1-M-AF-05-880A-TA-E00-F4+TASE

137L3635

OF7U1-M-AF-37-590A-TA-E00-F4-000119691

dU/dt Filter OF7U1 for System Modules
OF7U1-M-AF-37-590A-TA-E00-F4
Air-cooled, forced
380-690 V AC, 590 A
T_switch and AuxBus protection
IP00/Open Type
dU/dt filter for air.c. IM10
Other options according to model code

Model code: OF7U1-M-AF-37-590A-TA-E00-F4+TASE

137L3636

OF7U2-M-LC-07-416A-A1-E00-F4-000083358

dU/dt & CM Filter OF7U2 for System Modules
OF7U2-M-LC-07-416A-A1-E00-F4
Liquid-cooled
525-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
dU/dt&CM filter for Liq. IM10L
Other options according to model code

Model code: OF7U2-M-LC-07-416A-A1-E00-F4+ANNC+AO20

137L3637

OF7U2-M-LC-07-416A-A1-E00-F4-000121905

dU/dt & CM Filter OF7U2 for System Modules
OF7U2-M-LC-07-416A-A1-E00-F4
Liquid-cooled
525-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
dU/dt&CM filter for Liq. IM10L
Other options according to model code

Model code: OF7U2-M-LC-07-416A-A1-E00-F4+ANNC+AO20+TASE

137L3638

OF7U2-M-LC-07-416A-A1-E00-F4-000083153

dU/dt & CM Filter OF7U2 for System Modules
OF7U2-M-LC-07-416A-A1-E00-F4
Liquid-cooled
525-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
dU/dt&CM filter for Liq. IM10L
Other options according to model code

Model code: OF7U2-M-LC-07-416A-A1-E00-F4+ANNC+AONH

137L3639

OF7U2-M-LC-07-416A-A1-E00-F4-000121906

dU/dt & CM Filter OF7U2 for System Modules
OF7U2-M-LC-07-416A-A1-E00-F4
Liquid-cooled
525-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
dU/dt&CM filter for Liq. IM10L
Other options according to model code

Model code: OF7U2-M-LC-07-416A-A1-E00-F4+ANNC+AONH+TASE

137L3640

OF7U2-M-LC-07-416A-A1-E00-F4-000083376

dU/dt & CM Filter OF7U2 for System Modules
OF7U2-M-LC-07-416A-A1-E00-F4
Liquid-cooled
525-690 V AC, 416 A
AuxBus thermal protection
IP00/Open Type
dU/dt&CM filter for Liq. IM10L
Other options according to model code

Model code: OF7U2-M-LC-07-416A-A1-E00-F4+ANN1+AO20

View: