iC7 DC/DC Filter series

Shows 16 product(s)

137L3977

OF7D1-M-LC-12-570A-A1-E00-F4-000122239

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANNC+AO20

137L3978

OF7D1-M-LC-12-570A-A1-E00-F4-000122240

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANNC+AO20+TASE

137L3979

OF7D1-M-LC-12-570A-A1-E00-F4-000122241

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANNC+AONH

137L3980

OF7D1-M-LC-12-570A-A1-E00-F4-000122242

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANNC+AONH+TASE

137L3981

OF7D1-M-LC-12-570A-A1-E00-F4-000122243

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANN1+AO20

137L3982

OF7D1-M-LC-12-570A-A1-E00-F4-000122244

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANN1+AO20+TASE

137L3983

OF7D1-M-LC-12-570A-A1-E00-F4-000122247

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANN1+AONH

137L3984

OF7D1-M-LC-12-570A-A1-E00-F4-000122248

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-570A-A1-E00-F4
Liquid-cooled
0-1200 V DC, 570 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM10L
Other options according to model code

Model code: OF7D1-M-LC-12-570A-A1-E00-F4+ANN1+AONH+TASE

137L3985

OF7D1-M-LC-12-1200-A1-E00-F4-000122249

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-1200-A1-E00-F4
Liquid-cooled
0-1200 V DC, 1200 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM12L
Other options according to model code

Model code: OF7D1-M-LC-12-1200-A1-E00-F4+ANNC+AO20

137L3987

OF7D1-M-LC-12-1200-A1-E00-F4-000122250

DC/DC Filter OF7D1 for System Modules
OF7D1-M-LC-12-1200-A1-E00-F4
Liquid-cooled
0-1200 V DC, 1200 A
AuxBus thermal protection
IP00/OPEN TYPE
DC/DC filter for Liq. DM12L
Other options according to model code

Model code: OF7D1-M-LC-12-1200-A1-E00-F4+ANNC+AO20+TASE

View: