AAF006A310T4E21H4XGC7XXSXXXXAXBXCFXXXDX

131X3617

AAF006A310T4E21H4XGC7XXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
380-480 VAC, 310Amp correction, IP21 / Type 1,
RFI class A1, Fuse

Model code: AAF006A310T4E21H4XGC7XXSXXXXAXBXCFXXXDX

Product details

Gross weight 543 kg
Net weight 443 kg
Volume 0 l
EAN 5710107054732

VLT® ADVANCED ACTIVE FILTER AAF SERIES

Product View (Switch) GLBL Global (Standard)
Product Group AAF Advanced Active Filter AAF
VLT Series 006 006
Current Rating A310 310Amp correction
Phase T Three phase
Mains Voltage 4 380-480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H4 RFI class A1
Brake - Safe Stop X No brake chopper
Display G Graphical Control Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Options
B Option BX No B Option
C0 Options MCO CF Active Filter Guard
C1 Options X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1 (E1) E1-Frane
Typecode Part 1 AAF006A310T4E21H4XGC7XXSXXXXAX
Typecode Part 2 BXCFXXXDX
Product Catalog GLBL Global (Standard)
Calculated Gross Weight [kg] 575
Calculated Net Weight [kg] 453
Plant from Orderline D601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 AAF006A310T4E21H4XGC7XXSXXXXAX
Modelcode02 BXCFXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality