AAF006A190T4E5MH4XGCXXXSXXXXAXBXCFXXXD0

132L4150

AAF006A190T4E5MH4XGCXXXSXXXXAXBXCFXXXD0
Advanced Active Filter AAF
380-480 VAC, 190Amp correction, IP54/Type12+mains shield,
RFI class A1, No Mains Option

Model code: AAF006A190T4E5MH4XGCXXXSXXXXAXBXCFXXXD0

Product details

Gross weight 273 kg
Net weight 238 kg
Volume 0 l
EAN 5714853436316

VLT® ADVANCED ACTIVE FILTER AAF SERIES

Product View (Switch) GLBL Global (Standard)
Product Group AAF Advanced Active Filter AAF
VLT Series 006 006
Current Rating A190 190Amp correction
Phase T Three phase
Mains Voltage 4 380-480 VAC
Enclosure E5M IP54/Type12+mains shield
RFI Filter H4 RFI class A1
Brake - Safe Stop X No brake chopper
Display G Graphical Control Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Options
B Option BX No B Option
C0 Options MCO CF Active Filter Guard
C1 Options X No C1 option
C Option Software XX No software option
D Option D0 24V Backup
Frame Size D14 (D14) D14-Frame
Typecode Part 1 AAF006A190T4E5MH4XGCXXXSXXXXAX
Typecode Part 2 BXCFXXXD0
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 273
Calculated Net Weight [kg] 238
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 AAF006A190T4E5MH4XGCXXXSXXXXAX
Modelcode02 BXCFXXXD0
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality