SIN-0180-5-0-P,SINE-filt 180A 500V IP00

181B0780

SIN-0180-5-0-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 180 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 600 W
Degree of protection: IP00
Dimensions H x W x D: 467 x 360 x 304 mm
Weight: 90,5 kg

Product details

Gross weight 90.5 kg
Net weight 90.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality