DC filter 92A 750V Pt100 AF
181B5964
FLU-LDC-0092-5-0-BPT
DC-filter for energy storage application, with PT100 temp sensors.
Forced air cooling (AF).
FLU-LDC-0092-5-0-BPT
DC-filter for energy storage application, with PT100 temp sensors.
Forced air cooling (AF).
Gross weight | 43 kg |
Net weight | 30 kg |
Volume | 1.198 hl |
EAN | 5715253345321 |
Gross weight | 43 kg |
Net weight | 30 kg |
Volume | 1.198 hl |
EAN | 5715253345321 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |