DC filter 92A 1025V Tr AN
181B5967
FLU-LDC-0092-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0092-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 101 kg |
Net weight | 81 kg |
Volume | 0.282 m3 |
EAN | 5715253345352 |
Gross weight | 101 kg |
Net weight | 81 kg |
Volume | 0.282 m3 |
EAN | 5715253345352 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |