DC filter 92A 1025V Pt100 AN
181B5966
FLU-LDC-0092-6-0-APT
DC-filter for energy storage application, with PT100 temp sensors.
Natural convection cooling (AN).
FLU-LDC-0092-6-0-APT
DC-filter for energy storage application, with PT100 temp sensors.
Natural convection cooling (AN).
Gross weight | 101 kg |
Net weight | 81 kg |
Volume | 0.282 m3 |
EAN | 5715253345345 |
Gross weight | 101 kg |
Net weight | 81 kg |
Volume | 0.282 m3 |
EAN | 5715253345345 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |