DC filter 270A 750V Tr AN
181B5973
FLU-LDC-0270-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0270-5-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 189 kg |
Net weight | 174 kg |
Volume | 0.16 m3 |
EAN | 5715253345420 |
Gross weight | 189 kg |
Net weight | 174 kg |
Volume | 0.16 m3 |
EAN | 5715253345420 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |