DC filter 270A 750V Pt100 AN
181B5972
FLU-LDC-0270-5-0-APT
DC-filter for energy storage application, with PT100 temp sensors.
Natural convection cooling (AN).
FLU-LDC-0270-5-0-APT
DC-filter for energy storage application, with PT100 temp sensors.
Natural convection cooling (AN).
Gross weight | 189 kg |
Net weight | 174 kg |
Volume | 0.16 m3 |
EAN | 5715253345413 |
Gross weight | 189 kg |
Net weight | 174 kg |
Volume | 0.16 m3 |
EAN | 5715253345413 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |