DC filter 170A 1025V Tr AN
181B5971
FLU-LDC-0170-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0170-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 182 kg |
Net weight | 167 kg |
Volume | 0.16 m3 |
EAN | 5715253345406 |
Gross weight | 182 kg |
Net weight | 167 kg |
Volume | 0.16 m3 |
EAN | 5715253345406 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |