DC filter 160A 1050V Tr WF
181B5969
FLU-LDC-0160-6-0-CTR
DC-filter for energy storage application, with thermal relays. Liquid
cooling (WF).
FLU-LDC-0160-6-0-CTR
DC-filter for energy storage application, with thermal relays. Liquid
cooling (WF).
Gross weight | 164 kg |
Net weight | 144 kg |
Volume | 0.282 m3 |
EAN | 5715253345383 |
Gross weight | 164 kg |
Net weight | 144 kg |
Volume | 0.282 m3 |
EAN | 5715253345383 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |