70-AB3L06515C11B530BM26-00132199

132H4030

VACON0100-3L-0651-5-ED+SRBT+IP54+FL03+LS60+DLES+FBIE+CAPT+CAPD+CIFD+GNUL

Frequency converter
VACON0100-3L-0651-5-ED+SRBT+IP54+FL03+LS60+DLES+FBIE+CAPT+CAPD+CIFD+GNUL
VACON 100 Industrial
380-500 Vac, 651 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
MR11
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0651-5-ED+SRBT+IP54+FL03+LS60+DLES+FBIE+CAPT+CAPD+CIFD+GNUL

Product details

Gross weight 661.9 kg
Net weight 660.9 kg
Volume 0 l
EAN 5714853330256

VACON 0100

Product View (Switch) GLBL Global (Standard)
Segment NONE VACON 100 Industrial
Region Code -R00 R00 International
Mains voltage -5 380-500 Vac
Current rating -0651 651 Amp
Installation options -ED ED Enclosed Drive
Enclosure +IP54 IP54/NEMA12
Control panel +HMGR Graphical Keypad MK01
EMC emission limit category +EMC3 C3 Commercial&Industry Environ
Common mode filter (for DM) +P000 No Option
DUT filter (for DM) +P000 No Option
Brake chopper +DBNO No dynamic braking device
Real time clock option +SRBT Battery for real time clock
Configurable power range NONE None
Power connections +P000 No Power options (+P000)
Cable entry +Q000 No option
Additional Equipment B +Q000 No option for Qxxx_B (+Q000)
Additonal Equipment C +Q000 No additonal option for Qxxx_C
Shipping package +GSWP Wooden box as shipping pack
Marine construction +C000 no option (+C000)
B-Slot Option Board +SBF3 F3,3 Relay board
C- Slot Option Board +SC00 No board
D-Slot Option Board +SD00 No board
E-Slot Option Board +SE00 No board
Internal FB selection +FBIE IndEth (ProfinetIO,EthernetIP)
Documentation level +DPAP Paper Manuals
Document language preference +DLES Spanish
Firmware Language Pack +FL03 UK, ES, FR, IT, NL, PT lang
Application +A0000 No Application
Parameter Set +L0000 No application parameter set
Motor parameter default freq +LS60 60 Hz def motor freq settings
Unit for measure for display +LSSI Metric Units of Measure
Labeling options +LPC1 no additional labels
UL approval +GNUL No Ul Approval (+GNUL)
Marine approval NONE None
RCM Approval +GACT RCM Approval N16307
KC approval +GAKC KC Approval
Ukrainian approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Auxilary power supply +CAPT Aux voltage transformer
DC power supply for aux device +CAPD 24V DC power supply
AC socket for aux devices +C000 no option
Input Devices +CIFD (+CIFD) Fuse Switch
Common mode filter (for ED) +P000 no option
DU/DT, Sine filter (for ED) +P000 no option
Terminal Options +CTIO I/O Terminals
Door Equipments +C000 no option
Cabinet heater +C000 no option
Cabinet light +C000 no option
Motor heater control +C000 no option
Emergency stop options +C000 no option
Insulation fault sensor +C000 no option
Cabling from top +C000 no option
Back channel cooling +C000 no option
Cabinet Plinth +CHPL Base plint 100 mm
Empty extension segment NONE None
Standardized cabinet solution NONE None
Engineered cabinet solution NONE None
Product Group VACON VACON
Product Series 0100 Vacon 100 series
Phase -3L 3 Phase AC Input
Customized +BM26 Vacon 100
Main Circuit +M000 NONE
Firmware +F0072 Vacon0100 Software package
Max output frequency NONE None
Terminal Box +T000 NONE
Bypass Control Operation Mode NONE none_
Bypass Input Type NONE none_
Bypass power connection type NONE none_
CE approval +GACE CE Approval (+GACE)
ATEX Approval NONE None
County Specific Approval NONE None
Warrenty time +WT01 Warranty 12/18 months (+WT01)
Frame Size MR11 MR11
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0651-5
Modelcode02 -ED+SRBT+IP54+FL03+LS60+DLES
Modelcode03 +FBIE+CAPT+CAPD+CIFD+GNUL
Calculated Net Weight [kg] 631
Calculated Gross Weight [kg] 632
Motor Power Low Overload [kW] 355
Motor Power High Overload [kW] 315
Dimensions WxHxD [mm] net 1206 X 2155 X 639
Dimensions WxHxD [mm] Gross 1355 X 2440 X 800
Dimensions WxHxD [mm] 1212X2100X600
Continuous Current (NO) [A] 650
Continuous Current (HO) [A] 590
Motor Power HP Low Overload 500
Motor Power HP High Overload 500
Typecode Part 1 70-AB3L06515C11B530BM26
Typecode Part 2 -00132199
Stockcode part 1 70-AB3L06515C11B530BM26
Stockcode part 2 -00132199
check if complete OK
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 30
Help Counter 3
Calculated Net Weight 660.9
Method HORIZONTAL
Sub family identification NONE Normal customer ordered
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality