Product View (Switch) |
GLBL |
Global (Standard) |
|
Segment |
NONE |
VACON 100 Industrial |
|
Region Code |
-R00 |
R00 International |
|
Mains voltage |
-5 |
380-500 Vac |
|
Current rating |
-0590 |
590 Amp |
|
Installation options |
-ED |
ED Enclosed Drive |
|
Enclosure |
+IP21 |
IP21/NEMA1 |
|
Control panel |
+HMGR |
Graphical Keypad MK01 |
|
EMC emission limit category |
+EMC3 |
C3 Commercial&Industry Environ |
|
Common mode filter (for DM) |
+P000 |
No Option |
|
DUT filter (for DM) |
+P000 |
No Option |
|
Brake chopper |
+DBIN |
Integrated Brake Chopper |
|
Real time clock option |
+SRNO |
No Battery for real time clock |
|
Configurable power range |
NONE |
None |
|
Power connections |
+P000 |
No Power options (+P000) |
|
Cable entry |
+Q000 |
No option |
|
Additional Equipment B |
+Q000 |
No option for Qxxx_B (+Q000) |
|
Additonal Equipment C |
+Q000 |
No additonal option for Qxxx_C |
|
Shipping package |
+GSWP |
Wooden box as shipping pack |
|
Marine construction |
+E000 |
no option |
|
B-Slot Option Board |
+SBF4 |
F4,2 Relay board with therm |
|
C- Slot Option Board |
+SC00 |
No board |
|
D-Slot Option Board |
+SDE5 |
E5,PROFIBUS DP with Sub-D9 |
|
E-Slot Option Board |
+SEBJ |
BJ,STO, ATEX therm |
|
Internal FB selection |
+FBIE |
IndEth (ProfinetIO,EthernetIP) |
|
Documentation level |
+DPAP |
Paper Manuals |
|
Document language preference |
+DLSE |
Swedish |
|
Firmware Language Pack |
+FL02 |
UK, DE, DK, FI, NO, SE lang |
|
Application |
+A0000 |
No Application |
|
Parameter Set |
+L0000 |
No application parameter set |
|
Motor parameter default freq |
+LS50 |
50 Hz def motor freq settings |
|
Unit for measure for display |
+LSSI |
Metric Units of Measure |
|
Labeling options |
+LPC1 |
no additional labels |
|
UL approval |
+GNUL |
No Ul Approval (+GNUL) |
|
Marine approval |
NONE |
None |
|
RCM Approval |
+GACT |
RCM Approval N16307 |
|
KC approval |
+GAKC |
KC Approval |
|
Ukrainian approval |
+GAUA |
Ukrainian Approval |
|
EAC Approval |
+GAEA |
EAC Approval |
|
Auxilary power supply |
+CAPT |
Aux voltage transformer |
|
DC power supply for aux device |
+CAPD |
24V DC power supply |
|
AC socket for aux devices |
+C000 |
no option |
|
Input Devices |
+CIFD |
(+CIFD) Fuse Switch |
|
Common mode filter (for ED) |
+POCM |
Common mode |
|
DU/DT, Sine filter (for ED) |
+P000 |
no option |
|
Terminal Options |
+CTIO |
I/O Terminals |
|
Door Equipments |
+CDLP |
Signal lights and reset button |
|
Cabinet heater |
+C000 |
no option |
|
Cabinet light |
+C000 |
no option |
|
Motor heater control |
+C000 |
no option |
|
Emergency stop options |
+CPS1 |
Emergency Stop Cat1 |
|
Insulation fault sensor |
+C000 |
no option |
|
Cabling from top |
+C000 |
no option |
|
Back channel cooling |
+C000 |
no option |
|
Cabinet Plinth |
+CHPL |
Base plint 100 mm |
|
Empty extension segment |
NONE |
None |
|
Standardized cabinet solution |
NONE |
None |
|
Engineered cabinet solution |
NONE |
None |
|
Product Group |
VACON |
VACON |
|
Product Series |
0100 |
Vacon 100 series |
|
Phase |
-3L |
3 Phase AC Input |
|
Customized |
+BM26 |
Vacon 100 |
|
Main Circuit |
+M000 |
NONE |
|
Firmware |
+F0072 |
Vacon0100 Software package |
|
Max output frequency |
NONE |
None |
|
Terminal Box |
+T000 |
NONE |
|
Bypass Control Operation Mode |
NONE |
none_ |
|
Bypass Input Type |
NONE |
none_ |
|
Bypass power connection type |
NONE |
none_ |
|
CE approval |
+GACE |
CE Approval (+GACE) |
|
ATEX Approval |
NONE |
None |
|
County Specific Approval |
NONE |
None |
|
Warrenty time |
+WT01 |
Warranty 12/18 months (+WT01) |
|
Frame Size |
MR10 |
Frame 10 |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Modelcode01 |
|
VACON0100-3L-0590-5 |
|
Modelcode02 |
|
-ED+SBF4+SDE5+SEBJ+DBIN+FL02 |
|
Modelcode03 |
|
+DLSE+FBIE+CAPT+CAPD+CIFD |
|
Modelcode04 |
|
+POCM+CDLP+CPS1+GNUL |
|
Calculated Net Weight [kg] |
|
379.4 |
|
Calculated Gross Weight [kg] |
|
380.4 |
|
Motor Power Low Overload [kW] |
|
315 |
|
Motor Power High Overload [kW] |
|
250 |
|
Dimensions WxHxD [mm] net |
|
606 X 2155 X 639 |
|
Dimensions WxHxD [mm] Gross |
|
775 X 2435 X 880 |
|
Continuous Current (NO) [A] |
|
590 |
|
Continuous Current (HO) [A] |
|
520 |
|
Motor Power HP Low Overload |
|
500 |
|
Motor Power HP High Overload |
|
450 |
|
ATEX Marking 1 |
|
ATEX: II (2) GD |
|
Typecode Part 1 |
|
70-AB3L05905C10B231BM26 |
|
Typecode Part 2 |
|
-000074980 |
|
check if complete |
|
OK |
|
Plant from Orderline |
|
D801 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|
Recommended Factory |
ERR01 |
Cannot Determine Vendor |
|
Help Counter |
|
20 |
|
Help Counter |
|
4 |
|
Method |
|
HORIZONTAL |
|
Sub family identification |
NONE |
Normal customer ordered |
|
ECCN US |
|
3A999.a |
|
ECCN EU |
|
Y901 |
|